Properties
Version | Pliers |
Order No. | 9204760000 |
Type | FZE ESD 130 |
GTIN (EAN) | 4032248693115 |
Qty. | 1 items |
Width | 130 mm |
Width (inches) | 5.118 inch |
Net weight | 69.7 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8d9bd26a-0541-4f7a-a0ff-4f1cb017242d |
Description of article | Electronic ESD flat-nosed pliers |
Protective insulation, 1000 V | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000836 |
ETIM 7.0 | EC000836 |
ETIM 8.0 | EC000836 |
ETIM 9.0 | EC000836 |
ECLASS 9.0 | 21-04-38-09 |
ECLASS 9.1 | 21-04-38-00 |
ECLASS 10.0 | 21-04-38-09 |
ECLASS 11.0 | 21-04-38-09 |
ECLASS 12.0 | 21-04-38-09 |
ECLASS 13.0 | 21-04-38-09 |
ECLASS 14.0 | 21-04-38-09 |