Properties
Version | Plug (terminal), Plug-in connection, red, 2 mm², Number of connections: 2, Number of poles: 1, Width: 9 mm, Height: 9 mm |
Order No. | 1276300000 |
Type | FZS 2/4 RT/80 SAKT4 |
GTIN (EAN) | 4008190026080 |
Qty. | 20 items |
Depth | 100 mm |
Depth (inches) | 3.937 inch |
Height | 9 mm |
Height (inches) | 0.354 inch |
Width | 9 mm |
Width (inches) | 0.354 inch |
Diameter | 9 mm |
Net weight | 4.92 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6aI, 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 5837f5db-79d4-4531-bf95-fd2b6e115085 |
Colour | red |
Version | Adapter plug |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Type of mounting | Plugged |
Number of connections | 2 |
Type of connection | Plug-in connection |
Diameter | 9 mm |
Installation advice | Direct mounting |
Number of poles | 1 |
Rated cross-section | 2 mm² |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1276300000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |