Properties
Version | Phase busbar (Terminals), 80, Number of poles: 54, Insulated: Yes, 16 |
Order No. | 2658800000 |
Type | G-1L+N-2L+N-3L+N-1000/16 C |
GTIN (EAN) | 4050118671728 |
Qty. | 15 items |
Depth | 16.8 mm |
Depth (inches) | 0.661 inch |
Height | 16.5 mm |
Height (inches) | 0.65 inch |
Width | 1,016 mm |
Width (inches) | 40 inch |
Net weight | 255 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Explosion-tested version | No |
Pitch in mm (P) | 17.8 mm |
Number of poles | 54 |
Rated cross-section | 16 mm² |
Rated voltage | 400 V |
Rated current | 80 A |
Approval/Certificate/Document of Conformity | [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_165179) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC000215 |
ETIM 8.0 | EC000215 |
ETIM 9.0 | EC000215 |
ECLASS 11.0 | 27-37-13-06 |
ECLASS 12.0 | 27-37-13-06 |
ECLASS 13.0 | 27-37-13-06 |
ECLASS 14.0 | 27-37-13-06 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
-
-
-
-
-
Item No.:2659030000Packaging unit:10 PC
Terminal cover, grey, Height: 21.2 mm, Width: 8.3 mm, Depth: 16.8 mm
-
Item No.:2659040000Packaging unit:10 PC
Terminal cover, yellow, Height: 18.3 mm, Width: 8.1 mm, Depth: 18 mm
Cabinet InfrastructurePhase distribution barsAccessoriesFeed in terminals
Cabinet InfrastructurePhase distribution barsAccessoriesEnd caps and covers