G 20/0.50A/F

Miniature fuse, quick-acting, 0.5 A, G-Si. 5 x 20

Item No. 0430600000

Properties

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Fuse terminal blocks1-tier10 mm²5x20 fuse
  • SAKS 1/G20
    Item No.:
    0191220000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 20, medium yellow

  • KSKM 1/32 G20
    Item No.:
    9509570000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 10 mm², 440 V, 6.3 A, G-Si. 5 x 20, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFuse terminal blocks1-tier6 mm²Use in explosive risk zones
  • WSI 6/LD 250AC LLC
    Item No.:
    2562600000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32 / TS 35 EN combination foot:Fuse terminal blocks2-tier4 mm²5x20 fuse
  • KDKS1/EN LD 230VAC
    Item No.:
    8148910000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 230 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • KDKS1/EN LD 24 VAC
    Item No.:
    8148930000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • KDKS1/EN LD 24VDC
    Item No.:
    8146450000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²1 1/4"x1/4" fuse
  • SAKS 3/35 GZ/6.3X32
    Item No.:
    0667520000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 6.3 x 32, medium yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFuse terminal blocks2-tier4 mm²5x20 fuse
  • KDKS 1/35 DB
    Item No.:
    9532440000
    Packaging unit:
    50 PC

    SAK Series, Fuse terminal, Rated cross-section: 4 mm², Screw connection, Wemid, dark beige, Direct mounting

  • KDKS 1PE/LLC 100-250V AC/DC
    Item No.:
    1518370000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, With PE connection, One end without connector, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige

  • KDKS 1PE/LLC 30-70V AC/DC
    Item No.:
    1518330000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, With PE connection, One end without connector, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, dark beige

  • KDKS 1EN/LLC 100-250V AC/DC
    Item No.:
    9915820001
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige

  • KDKS 1/PE/35 DB
    Item No.:
    9532450000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, With PE connection, One end without connector, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige

  • KDKS 1PE/LLC 10-36V AC/DC
    Item No.:
    1518300000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, With PE connection, One end without connector, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige

  • KDKS 1EN/LLC 30-70V AC/DC
    Item No.:
    9908510001
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, dark beige

  • KDKS 1PE/LLC 60-150V AC/DC
    Item No.:
    1518340000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, With PE connection, One end without connector, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, dark beige

  • KDKS 1EN/LLC 10-36V AC/DC
    Item No.:
    9802720001
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige

  • Terminal BlocksUniversal rangePUSH IN technologyA-SeriesFuse terminal blocks1-tier4 mm²5x20 fuse
  • AFS 4 2C 60-150V BK
    Item No.:
    2434380000
    Packaging unit:
    50 PC

    Fuse terminal, PUSH IN, 4 mm², 150 V, 6.3 A, black

  • AFS 4 2C 100-250V BK
    Item No.:
    2434390000
    Packaging unit:
    50 PC

    Fuse terminal, PUSH IN, 4 mm², 250 V, 6.3 A, black

  • AFS 4 2C 30-70V BK
    Item No.:
    2434350000
    Packaging unit:
    50 PC

    Fuse terminal, PUSH IN, 4 mm², 70 V, 6.3 A, black

  • AFS 4 2C 10-36V BK
    Item No.:
    2429870000
    Packaging unit:
    50 PC

    Fuse terminal, PUSH IN, 4 mm², 36 V, 6.3 A, black

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFuse terminal blocks1-tier6 mm²Use in explosive risk zones5x20 fuse
  • WSI 6/LD 60-150V LLC
    Item No.:
    2562760000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 150 V, 6.3 A, G-Si. 5 x 20, dark beige

  • WSI 6/LD 30-70V LLC
    Item No.:
    2562750000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 70 V, 6.3 A, G-Si. 5 x 20, dark beige

  • WSI 6
    Item No.:
    2562730000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 6.3 A, G-Si. 5 x 20, dark beige

  • WSI 6/LD 10-36V LLC
    Item No.:
    2562740000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x30 fuse
  • SAKS 3/35 G/5X30 500V
    Item No.:
    0328920000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 30, medium yellow

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFuse terminal blocks1-tier4 mm²Use in industrial areas5x20 fuse
  • WSI 4/LD 10-36V AC/DC
    Item No.:
    1886590000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, in closed state, Screw connection, 4 mm², 36 V, 6.3 A, G-Si. 5 x 20, black

  • WSI 4/LD 60-150V AC/DC
    Item No.:
    1886570000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, in closed state, Screw connection, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, black

  • WSI 4/LD 30-70V AC/DC
    Item No.:
    1886560000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, in closed state, Screw connection, 4 mm², 70 V, 6.3 A, G-Si. 5 x 20, black

  • WSI 4/LD 140-250V AC/DC
    Item No.:
    1886550000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, in closed state, Screw connection, 4 mm², 250 V, 6.3 A, G-Si. 5 x 20, black

  • WSI 4
    Item No.:
    1886580000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, in closed state, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, black

  • Terminal BlocksApplication rangeControl voltage distributionPUSH IN technologyalternating10 mm² to 4 mm²
  • AAP22 4 LI-FS 100-250V
    Item No.:
    2460120000
    Packaging unit:
    50 PC

    Distribution terminal with fuse, PUSH IN, 4 mm², 250 V, 6.3 A, dark beige

  • AAP22 4 LI-FS 10-36V
    Item No.:
    2459010000
    Packaging unit:
    50 PC

    Distribution terminal with fuse, PUSH IN, 4 mm², 36 V, 6.3 A, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32 / TS 35 EN combination foot:Fuse terminal blocks1-tier4 mm²5x20 fuse
  • ASK 1/EN
    Item No.:
    0474560000
    Packaging unit:
    100 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 1D 24VAC
    Item No.:
    0222860000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 15K24VDC GR
    Item No.:
    1367400000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, grey

  • ASK 1/EN LD 56K 115VDC
    Item No.:
    0225460000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 115 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 120K 230VDC
    Item No.:
    0225660000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 230 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 15K 24VDC
    Item No.:
    0222760000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 1D 115VAC
    Item No.:
    0225560000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 115 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 1D 230VAC
    Item No.:
    0225760000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 230 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 1D 48VAC
    Item No.:
    0225360000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 48 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN BL
    Item No.:
    0474580000
    Packaging unit:
    100 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, blue

  • ASK 1/EN LD 4K7 24VDC
    Item No.:
    8050810000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN DB
    Item No.:
    1750470000
    Packaging unit:
    100 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks2-tier4 mm²5x20 fuse
  • KDKS 1/EN4
    Item No.:
    9503350000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • KDKS1/35 LD 24VDC
    Item No.:
    7760059006
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, One end without connector, with LED, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • KDKS 1/EN4 O.TNHE
    Item No.:
    9509640000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • KDKS 1/35
    Item No.:
    9503310000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • KDKS 1/PE/35
    Item No.:
    9528110000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 4 mm², 500 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • KDKS1/35 LD 24VDC 4ZB
    Item No.:
    8215900000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, with LED, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofFuse terminal blocks1-tier6 mm²5x20 fuse
  • ZSI 6-2 2X2.5/G20
    Item No.:
    1820930000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black, Direct mounting

  • ZSI 6-2 2X2.5/G20/LD1
    Item No.:
    1867500000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black

  • ZSI 6-2 2X2.5/G20/LD4
    Item No.:
    1879750000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x20 fuse
  • SAKS 1/35/G20
    Item No.:
    0501620000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 20, medium yellow

  • KSKM 1/35 G20
    Item No.:
    9509600000
    Packaging unit:
    20 PC

    SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting

  • SAKS 3/35 (RED CAP)
    Item No.:
    0667420000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 1 x 1/4, medium yellow

  • SAKS 1/35/G20 DB
    Item No.:
    0501600000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 20, dark beige

  • SAKS 1/35 G20 LD 24VDC
    Item No.:
    0225820000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 10 mm², 24 V, G-Si. 5 x 20, medium yellow

  • Terminal BlocksAccessoriesEnd bracketsTS 35Z-Series
  • ZST
    Item No.:
    1678680000
    Packaging unit:
    10 PC

    Z-series, Accessories holder

  • ZST 1
    Item No.:
    1269070000
    Packaging unit:
    25 PC

    Accessories, Accessories holder

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x25 fuse
  • SAKS 1/35/G25 DB
    Item No.:
    0501500000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, dark beige

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofFuse terminal blocks1-tier2.5 mm²5x20 fuse
  • ZSI 2.5-2/2X2AN/G20/LD3
    Item No.:
    1867420000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting

  • ZSI 2.5-2/2X2AN/G20/LD4
    Item No.:
    1879730000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting

  • ZSI 2.5-2/2X2AN/G20
    Item No.:
    1826050000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting

  • ZSI 2.5-2/2X2AN/G20/LD1
    Item No.:
    1867440000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFuse terminal blocks1-tier6 mm²Use in industrial areas5x20 fuse
  • WSI 6/LD 30-70V LLC
    Item No.:
    1119830000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 70 V, 6.3 A, G-Si. 5 x 20, dark beige

  • WSI 6 TR
    Item No.:
    1028200000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 6.3 A, G-Si. 5 x 20, dark beige

  • WSI 6 SW
    Item No.:
    1011010000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 6.3 A, G-Si. 5 x 20, black

  • WSI 6 OR
    Item No.:
    1011060000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 6.3 A, G-Si. 5 x 20, orange

  • WSI 6/LD 60-150V DC/AC
    Item No.:
    1012300000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 150 V, 6.3 A, G-Si. 5 x 20, dark beige

  • WSI 6/LD 10-36V LLC
    Item No.:
    1119840000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige

  • WSI 6/LD 10-36V BL
    Item No.:
    1884630000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 36 V, 6.3 A, G-Si. 5 x 20, blue

  • WSI 6 BL
    Item No.:
    1011080000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 6.3 A, G-Si. 5 x 20, blue

  • WSI 6/LD 250AC LLC
    Item No.:
    1119870000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige

  • WSI 6/LD 30-70V DC/AC
    Item No.:
    1012200000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 70 V, 6.3 A, G-Si. 5 x 20, dark beige

  • WSI 6/LD 60-150V LLC
    Item No.:
    1119850000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 150 V, 6.3 A, G-Si. 5 x 20, dark beige

  • WSI 6
    Item No.:
    1011000000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse isolator, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, 6.3 A, G-Si. 5 x 20, dark beige

  • WSI 6/LD 10-36V DC/AC
    Item No.:
    1011300000
    Packaging unit:
    10 empty

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige

  • WSI 6/LD 250AC
    Item No.:
    1012400000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 250 V, 6.3 A, G-Si. 5 x 20, dark beige

  • WSI 6/O.TNHE
    Item No.:
    1012100000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, for screwable cross-connection, One end without connector, Screw connection, 6 mm², 500 V, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²E 14 fuse
  • SAKS 4/35 USA
    Item No.:
    0178220000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, 10 x 38 mm, medium yellow

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardFuse terminal blocks1-tier2.5 mm²5x20 fuse
  • ZSI 2.5/LD 250AC
    Item No.:
    1616410000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting

  • ZSI 2.5 RT
    Item No.:
    1315780000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting

  • ZSI 2.5/LD 28AC BL
    Item No.:
    1334480000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection

  • ZSI 2.5 BL
    Item No.:
    1315800000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting

  • ZSI 2.5
    Item No.:
    1616400000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting

  • ZSI 2.5/LD 120AC RT
    Item No.:
    1315850000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting

  • ZSI 2.5 GR
    Item No.:
    1315840000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting

  • ZSI 2.5/LD 120AC GR
    Item No.:
    1315920000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection

  • ZSI 2.5/LD 120AC BL
    Item No.:
    1315880000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting

  • ZSI 2.5/LD 120AC SW
    Item No.:
    1315900000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting

  • ZSI 2.5 SW
    Item No.:
    1315820000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting

  • ZSI 2.5/LD 120AC
    Item No.:
    1616420000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting

  • ZSI 2.5/LD 120AC GE
    Item No.:
    1315870000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting

  • ZSI 2.5/QV
    Item No.:
    1799470000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting

  • ZSI 2.5/LD 60AC OR
    Item No.:
    1082370000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection

  • ZSI 2.5/LD 120AC OR
    Item No.:
    1315890000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting

  • ZSI 2.5/LD 60AC
    Item No.:
    1616430000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFuse terminal blocks1-tier2.5 mm²5x20 fuse
  • WTR 2.5/SI
    Item No.:
    1763940000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse isolator, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 400 V, 6.3 A, G-Si. 5 x 20, dark beige

  • WTR 2.5/SI LD 36V
    Item No.:
    1763950000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse isolator, with LED, for plug-in cross-connector, One end without connector, Screw connection, 2.5 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige