Properties
Version | Miniature fuse, quick-acting, 0.63 A, G-Si. 5 x 20 |
Order No. | 0439000000 |
Type | G 20/0.63A/F |
GTIN (EAN) | 4008190131210 |
Qty. | 10 items |
Depth | 5 mm |
Depth (inches) | 0.197 inch |
Height | 20 mm |
Height (inches) | 0.787 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 1.1 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | e55693ba-5f1b-4f6e-b99e-8d57d3de2235 |
Colour | Light Grey |
Version | Fuse accessories |
Cartridge fuse | G-Si. 5 x 20 |
Characteristics | quick-acting |
Colour | Light Grey |
Current | 0.63 A |
Melting integral | 0.31 A²s |
Optical function display | No |
Power output (@ 1.5 In) | 1.1 W |
Rated breaking capacity | 1.5 kA |
Version | Fuse accessories |
Voltage drop | 550 mV |
Rated voltage | 250 V |
Rated current | 0.63 A |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000035 |
ETIM 7.0 | EC000035 |
ETIM 8.0 | EC002704 |
ETIM 9.0 | EC002704 |
ECLASS 9.0 | 27-14-20-01 |
ECLASS 9.1 | 27-14-20-01 |
ECLASS 10.0 | 27-14-20-01 |
ECLASS 11.0 | 27-14-20-01 |
ECLASS 12.0 | 27-14-20-01 |
ECLASS 13.0 | 27-14-20-01 |
ECLASS 14.0 | 27-14-20-01 |
ROHS | Conform |
Is accessory of
-
Item No.:3019260000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:3019280000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 20 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:9802720001Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:9532450000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:9532440000Packaging unit:50 PC
SAK Series, Fuse terminal, Rated cross-section: 4 mm², Screw connection, Wemid, dark beige, Direct mounting
-
Item No.:1518300000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 3, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:1518330000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 3, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:9908510001Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:9915820001Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 32, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:1518370000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:1867440000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:1826050000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:1867420000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:1879730000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:0501500000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 25
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, 10 x 38 mm
-
Item No.:0667520000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 6.3 x 32
-
Item No.:9509600000Packaging unit:20 PC
SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
-
Item No.:0667420000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 1 x 1/4
-
Item No.:0501600000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
-
Item No.:1315840000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1616400000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1315920000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1616430000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1315850000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1686470000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1315820000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1315800000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1616440000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1315900000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1082370000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1315890000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1315780000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1334480000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
-
Item No.:1616420000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1315880000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, Direct mounting
-
Item No.:1799470000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1616410000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:1820930000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:1879750000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black
-
Item No.:1867500000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black
-
Item No.:3019300000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, Dark Blue, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2893880000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894040000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893950000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 150 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894110000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893960000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894050000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893900000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893910000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893870000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893940000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 150 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893850000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2894090000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893930000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893980000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:1367400000Packaging unit:25 PC
Fuse terminal, Screw connection, grey, 4 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
-
Item No.:1750470000Packaging unit:100 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
-
Item No.:0474580000Packaging unit:100 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
-
Item No.:0225660000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 230 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
-
Item No.:0222860000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
-
Item No.:0225760000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 230 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
-
Item No.:0222760000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
-
Item No.:0474560000Packaging unit:100 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
-
Item No.:0225560000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 115 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
-
Item No.:0225460000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 115 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
-
Item No.:0225360000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 48 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
-
Item No.:8050810000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
-
Item No.:8215900000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 4, Number of levels: 2, TS 35, V-2, PA 66, G-Si. 5 x 20
-
Item No.:9503310000Packaging unit:50 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2, PA 66, G-Si. 5 x 20
-
Item No.:9528110000Packaging unit:50 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 5, Number of levels: 2, TS 35, V-2, PA 66, G-Si. 5 x 20
-
Item No.:9509640000Packaging unit:50 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35, V-2, PA 66, G-Si. 5 x 20
-
Item No.:7760059006Packaging unit:50 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 4, Number of levels: 2, TS 35, V-2, PA 66, G-Si. 5 x 20
-
Item No.:9503350000Packaging unit:50 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35, V-2, PA 66, G-Si. 5 x 20
-
Item No.:8148930000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 3, Number of levels: 2, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
-
Item No.:8148910000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 230 V, Number of connections: 3, Number of levels: 2, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
-
Item No.:8146450000Packaging unit:25 PC
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 3, Number of levels: 2, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
-
Item No.:0328920000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 30
-
Item No.:0191220000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG, G-Si. 5 x 20
-
Item No.:9509570000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 6.3 A, 440 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892910000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893130000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892970000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893190000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893200000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893210000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893000000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893180000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893050000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892980000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2892900000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893120000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893170000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893040000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893150000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893010000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893030000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20
-
Item No.:2893020000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid, G-Si. 5 x 20