Properties
Version | Miniature fuse, medium time-lag, 0.8 A, G-Si. 5 x 25 |
Order No. | 0646400000 |
Type | G 25/0.80A/M GR |
GTIN (EAN) | 4008190060794 |
Qty. | 10 items |
Depth | 5 mm |
Depth (inches) | 0.197 inch |
Height | 25 mm |
Height (inches) | 0.984 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 1.06 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Light Grey |
Version | Fuse accessories |
Cartridge fuse | G-Si. 5 x 25 |
Characteristics | medium time-lag |
Colour | Light Grey |
Colour of the indicator | grey |
Current | 0.8 A |
Melting integral | 1.6 A²s |
Optical function display | Yes |
Power output (@ 1.5 In) | 0.2 W |
Rated breaking capacity | 1.5 kA |
Version | Fuse accessories |
Voltage drop | 400 mV |
Rated voltage | 250 V |
Rated current | 0.8 A |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000035 |
ETIM 7.0 | EC000035 |
ETIM 8.0 | EC002704 |
ETIM 9.0 | EC002704 |
ECLASS 9.0 | 27-14-20-01 |
ECLASS 9.1 | 27-14-20-01 |
ECLASS 10.0 | 27-14-20-01 |
ECLASS 11.0 | 27-14-20-01 |
ECLASS 12.0 | 27-14-20-01 |
ECLASS 13.0 | 27-14-20-01 |
ECLASS 14.0 | 27-14-20-01 |
ROHS | Conform |
Is accessory of
-
Item No.:0328920000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 30
-
Item No.:1730900000Packaging unit:50 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting
-
Item No.:0667520000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 6.3 x 32
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, 10 x 38 mm
-
Item No.:1826200000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting
-
Item No.:1820950000Packaging unit:20 PC
Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black
-
-
-
Item No.:0501520000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 25
-
Item No.:0501500000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 25
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 5 x 20
-
Item No.:0667420000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, 5VA, KrG, G-Si. 1 x 1/4
-
Item No.:0191120000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG, G-Si. 5 x 25