G 25/2.00A/F BL

Miniature fuse, quick-acting, 2 A, G-Si. 5 x 25

Item No. 0192700000

Properties

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Fuse terminal blocks1-tier10 mm²5x25 fuse
  • SAKS 1/G25
    Item No.:
    0191120000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, medium yellow

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofFuse terminal blocks1-tier6 mm²5x25 fuse
  • ZSI 6-2 2X2.5/G25
    Item No.:
    1820950000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 6 mm², Tension-clamp connection, black

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x25 fuse
  • SAKS 1/35/G25 DB
    Item No.:
    0501500000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, dark beige

  • SAKS 1/35/G25
    Item No.:
    0501520000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, medium yellow

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofFuse terminal blocks1-tier2.5 mm²5x25 fuse
  • ZSI 2.5-2/2X2AN/G25
    Item No.:
    1826200000
    Packaging unit:
    20 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, black, Direct mounting

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²1 1/4"x1/4" fuse
  • SAKS 3/35 GZ/6.3X32
    Item No.:
    0667520000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 6.3 x 32, medium yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x30 fuse
  • SAKS 3/35 G/5X30 500V
    Item No.:
    0328920000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 30, medium yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x20 fuse
  • SAKS 1/35/G20
    Item No.:
    0501620000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 20, medium yellow

  • SAKS 1/35 G20 LD 24VDC
    Item No.:
    0225820000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 10 mm², 24 V, G-Si. 5 x 20, medium yellow

  • SAKS 3/35 (RED CAP)
    Item No.:
    0667420000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 1 x 1/4, medium yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²E 14 fuse
  • SAKS 4/35 USA
    Item No.:
    0178220000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, 10 x 38 mm, medium yellow

  • Terminal BlocksAccessoriesEnd bracketsTS 35Z-Series
  • ZST
    Item No.:
    1678680000
    Packaging unit:
    10 PC

    Z-series, Accessories holder

  • ZST 1
    Item No.:
    1269070000
    Packaging unit:
    25 PC

    Accessories, Accessories holder

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardFuse terminal blocks1-tier2.5 mm²5x25 fuse
  • ZSI 2.5/5X25
    Item No.:
    1730900000
    Packaging unit:
    50 PC

    Z-series, Fuse terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige, Direct mounting