Properties
Order No. | 0680500000 |
Type | G 25/6.30A/M GN |
GTIN (EAN) | 4008190972127 |
Qty. | 10 items |
Net weight | 1.232 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | beige |
Version | Fuse accessories |
Cartridge fuse | G-Si. 5 x 25 |
Characteristics | medium time-lag |
Colour | beige |
Optical function display | Yes |
Version | Fuse accessories |
Rated voltage | 250 V |
Rated current | 6.3 A |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000035 |
ETIM 7.0 | EC000035 |
ETIM 8.0 | EC002704 |
ETIM 9.0 | EC002704 |
ECLASS 9.0 | 27-14-20-01 |
ECLASS 9.1 | 27-14-20-01 |
ECLASS 10.0 | 27-14-20-01 |
ECLASS 11.0 | 27-14-20-01 |
ECLASS 12.0 | 27-14-20-01 |
ECLASS 13.0 | 27-14-20-01 |
ECLASS 14.0 | 27-14-20-01 |
ROHS | Conform |