Version | Phase busbar (Terminals), 80, Number of poles: 36, Insulated: Yes, 16 |
Order No. | 2658500000 |
Type | G-3L-27-1000/16 |
GTIN (EAN) | 4050118672022 |
Qty. | 20 items |
Delivery status | This article will no longer be available in the future. |
Available until | 01.06.2025 |
Depth | 15.4 mm |
Depth (inches) | 0.606 inch |
Height | 31 mm |
Height (inches) | 1.22 inch |
Width | 1,016 mm |
Width (inches) | 40 inch |
Net weight | 78.55 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Explosion-tested version | No |
Pitch in mm (P) | 27 mm |
Number of poles | 36 |
Rated cross-section | 16 mm² |
Rated voltage | 400 V |
Rated current | 80 A |
Approval/Certificate/Document of Conformity | |
Catalogues |
ETIM 7.0 | EC000215 |
ETIM 8.0 | EC000215 |
ETIM 9.0 | EC000215 |
ETIM 10.0 | EC000215 |
ECLASS 11.0 | 27-37-13-06 |
ECLASS 12.0 | 27-37-13-06 |
ECLASS 13.0 | 27-37-13-06 |
ECLASS 14.0 | 27-37-13-06 |
ECLASS 15.0 | 27-37-13-06 |
Approvals | ![]() |
ROHS | Conform |