Properties
Version | Z-series |
Order No. | 2474220000 |
Type | GHDE ZP2.5/1AN/QV |
GTIN (EAN) | 4050118486117 |
Qty. | 20 items |
Height | 38.35 mm |
Height (inches) | 1.51 inch |
Width | 2.5 mm |
Width (inches) | 0.098 inch |
Net weight | 0.3 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2474220000) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.0 | 27-14-11-33 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |