Properties
Version | GWDR NP (flat gasket - neoprene), Sealing ring, PG 16, Neoprene |
Order No. | 1719580000 |
Type | GWDR PG16-NP |
GTIN (EAN) | 4008190352844 |
Qty. | 100 items |
Height | 1.2 mm |
Height (inches) | 0.047 inch |
Net weight | 0.88 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable glands | PG 16 |
Diameter of sealing ring | 30 mm |
External thread | PG 16 |
Halogen | Yes |
Inside diameter D2 | 22.5 mm |
Internal thread | PG 16 |
Material | Neoprene |
Number of wires | 1 |
O.D. | 30 mm |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Sealing | Neoprene |
Silicone | No |
Thickness | 1.2 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54408) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1719580000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1719580000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001181 |
ETIM 7.0 | EC001181 |
ETIM 8.0 | EC001181 |
ETIM 9.0 | EC001181 |
ECLASS 9.0 | 27-43-03-19 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-43-03-19 |
ECLASS 11.0 | 27-43-03-19 |
ECLASS 12.0 | 27-43-03-19 |
ECLASS 13.0 | 27-43-03-19 |
ECLASS 14.0 | 27-43-03-19 |
ROHS | Conform |