Properties
Version | GWDR PO (flat gasket - polyethylene), Sealing ring, PG 29, Polyethylene |
Order No. | 1719500000 |
Type | GWDR PG29-PO |
GTIN (EAN) | 4008190352769 |
Qty. | 50 items |
Height | 3 mm |
Height (inches) | 0.118 inch |
Net weight | 0.86 g |
Operating temperature | -30 °C...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable glands |
PG
PG 29 |
Diameter of sealing ring | 43.5 mm |
External thread | PG 29 |
Inside diameter D2 | 37 mm |
Internal thread | PG 29 |
Material | Polyethylene |
Number of wires | 1 |
O.D. | 43.5 mm |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -30 °C |
Sealing | PE-HD |
Silicone | Yes |
Thickness | 3 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54399) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1719500000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1719500000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001181 |
ETIM 7.0 | EC001181 |
ETIM 8.0 | EC001181 |
ETIM 9.0 | EC001181 |
ECLASS 9.0 | 27-43-03-19 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-43-03-19 |
ECLASS 11.0 | 27-43-03-19 |
ECLASS 12.0 | 27-43-03-19 |
ECLASS 13.0 | 27-43-03-19 |
ECLASS 14.0 | 27-43-03-19 |
ROHS | Conform |