Properties
Version | Miniature fuse, quick-acting, 5 A, G-Si. 6.3 x 32 |
Order No. | 1460620000 |
Type | GZ 5.0A/F |
GTIN (EAN) | 4050118266610 |
Qty. | 10 items |
Depth | 6.3 mm |
Depth (inches) | 0.248 inch |
Height | 32 mm |
Height (inches) | 1.26 inch |
Width | 6.3 mm |
Width (inches) | 0.248 inch |
Net weight | 2.12 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Light Grey |
Version | Fuse accessories |
Installation advice | Direct mounting |
Type of mounting | Plugged |
Cartridge fuse | G-Si. 6.3 x 32 |
Characteristics | quick-acting |
Colour | Light Grey |
Current | 5 A |
Melting integral | 40 A²s |
Optical function display | No |
Power output (@ 1.5 In) | 2.9 W |
Rated breaking capacity | 50 kA |
Version | Fuse accessories |
Voltage drop | 150 mV |
Installation advice | Direct mounting |
Rated voltage | 500 V |
Rated current | 5 A |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000035 |
ETIM 7.0 | EC000035 |
ETIM 8.0 | EC002704 |
ETIM 9.0 | EC002704 |
ECLASS 9.0 | 27-14-20-01 |
ECLASS 9.1 | 27-14-20-01 |
ECLASS 10.0 | 27-14-20-01 |
ECLASS 11.0 | 27-14-20-01 |
ECLASS 12.0 | 27-14-20-01 |
ECLASS 13.0 | 27-14-20-01 |
ECLASS 14.0 | 27-14-20-01 |
ROHS | Conform |
Is accessory of
-
-
Item No.:1961770000Packaging unit:1 PC
Field Power® plug-in connector, Fuse, IP20, Polyamide, PUSH IN,Number of poles : 5
-
Item No.:1252210000Packaging unit:1 PC
Field Power® plug-in connector, Fuse, IP20, Polyamide, PUSH IN,Number of poles : 5
-
Item No.:2996020000Packaging unit:50 PC
Fuse terminal, PUSH IN, 6 mm², 10 A, black
-
Item No.:8000007924Packaging unit:1 PC
FieldPower® power distribution box, DC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Fuse
-
Item No.:1961780000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Fuse
-
Item No.:1025060000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in closed state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Fuse