Egenskaber
Version | Assortment of wire end ferrules, Box, Colour code: Miscellaneous |
Order No. | 9023090000 |
Type | H-BOX 0.5-2.5QMM T |
GTIN (EAN) | 4032248233113 |
Qty. | 1 Styk |
Packaging | Box |
Height | 40 mm |
Height (inches) | 1,575 inch |
Diameter | 92 mm |
Net weight | 83 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | (1)Wire-end ferrule |
Colour code | Miscellaneous |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000524 |
ETIM 7.0 | EC000524 |
ETIM 8.0 | EC000524 |
ETIM 9.0 | EC000524 |
ETIM 10.0 | EC000524 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-18 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
ECLASS 15.0 | 27-40-02-01 |
ROHS | Conform |
Tilbehør
-
Produkt ID:9021070000Pakningsenhed:500 Styk
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Produkt ID:9019120000Pakningsenhed:500 Styk
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Produkt ID:9021040000Pakningsenhed:500 Styk
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Produkt ID:9019010000Pakningsenhed:500 Styk
Wire-end ferrule, Standard, 10 mm, 8 mm, white
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 2.5mm²packed loose in polythene bag
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.5mm²packed loose in polythene bag
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 0.75mm²packed loose in polythene bag
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 0.5mm²packed loose in polythene bag
Enkeltdele
-
Produkt ID:9021040000Pakningsenhed:500 Styk
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Produkt ID:9021070000Pakningsenhed:500 Styk
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Produkt ID:9019120000Pakningsenhed:500 Styk
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Produkt ID:9019080000Pakningsenhed:500 Styk
Wire-end ferrule, Standard, 10 mm, 8 mm, red
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 0.75mm²packed loose in polythene bag
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 2.5mm²packed loose in polythene bag
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.5mm²packed loose in polythene bag
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.0mm²packed loose in polythene bag