Properties
Version | Assortment of wire end ferrules, Box, Colour code: Weidmüller |
Order No. | 9025900000 |
Type | H-BOX 0,5-2,5QMM |
GTIN (EAN) | 4008190109202 |
Qty. | 1 items |
Packaging | Box |
Height | 40 mm |
Height (inches) | 1.575 inch |
Diameter | 92 mm |
Net weight | 81.9 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | (1)Wire-end ferrule |
Colour code | Weidmüller |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000524 |
ETIM 7.0 | EC000524 |
ETIM 8.0 | EC000524 |
ETIM 9.0 | EC000524 |
ETIM 10.0 | EC000524 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-18 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
ECLASS 15.0 | 27-40-02-01 |
ROHS | Conform |
Accessories
-
Item No.:0463000000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9019160000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
-
Item No.:0462900000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
Is accessory of
-
Item No.:9017300000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 0.5mm², 4mm², Trapezoidal crimp
-
Item No.:9017440000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Item No.:1527230000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Item No.:9017360000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 0.5mm², 6mm², Square crimp
-
Item No.:9017900000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp
-
Item No.:1444050000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Item No.:9014350000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Item No.:0567300000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.5mm², 6mm², Square crimp
-
Item No.:9012500000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.5mm², 4mm², Trapezoidal crimp
-
Item No.:9011460000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp
Individual parts
-
Item No.:0462900000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
-
Item No.:0463000000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:0690700000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange