Properties
Version | Tools, Empty box / Case |
Order No. | 9025940000 |
Type | H-LEERBOX 5 EINSAETZE |
GTIN (EAN) | 4008190182472 |
Qty. | 1 items |
Height | 40 mm |
Height (inches) | 1.575 inch |
Diameter | 92 mm |
Net weight | 56 g |
Description of article | Empty box with coloured inserts |
Colour code | Empty box |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000524 |
ETIM 7.0 | EC000524 |
ETIM 8.0 | EC000524 |
ETIM 9.0 | EC000524 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 21-10-06-02 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |