Properties
Version | Tools, Empty box / Case |
Order No. | 9025680000 |
Type | H-LEERBOX 5 TRENNSTEGE |
GTIN (EAN) | 4008190007980 |
Qty. | 1 items |
Height | 40 mm |
Height (inches) | 1.575 inch |
Diameter | 92 mm |
Net weight | 43.8 g |
Description of article | Empty box with 5 dividers |
Colour code | Empty box |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000524 |
ETIM 7.0 | EC000524 |
ETIM 8.0 | EC000524 |
ETIM 9.0 | EC000524 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 21-10-06-02 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |