Properties
Version | Wire-end ferrule, Standard, 10 mm, 8 mm, Turquoise |
Order No. | 2525190000 |
Type | H0,34/12S TK |
GTIN (EAN) | 4050118536843 |
Qty. | 500 items |
Height | 125 mm |
Height (inches) | 4.921 inch |
Net weight | 0.048 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | Standard |
Conductor cross-section | 0.34 mm² |
Contact surface length (L2) | 8 mm |
L1 in mm | 12 mm |
Stripping length | 10 mm |
Wire connection cross section AWG, max. | AWG 22 |
User Documentation |
[Technical information - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_106826)
[Technical information - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_106827) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
ROHS | Conform |