Properties
Version | Wire-end ferrule, Twin wire-end ferrule, 11 mm, 8 mm, Turquoise |
Order No. | 1139070000 |
Type | H0,34/15 ZH TK |
GTIN (EAN) | 4032248920471 |
Qty. | 500 items |
Packaging | loose |
Net weight | 0.084 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Twin wire-end ferrule, turquoise |
Version | Twin wire-end ferrule |
Collar height (A) | 3.5 mm |
Collar width (B) | 2 mm |
Conductor cross-section | 0.34 mm² |
Contact surface diameter (D1) | 1.2 mm |
Contact surface length (L2) | 8 mm |
L1 in mm | 15 mm |
Metal sleeve thickness (S1) | 0.15 mm |
Plastic collar thickness (S2) | 0.25 mm |
Stripping length | 11 mm |
Wire connection cross section AWG, max. | AWG 22 |
Approval/Certificate/Document of Conformity | [Certificate of Compliance](https://mdcop.weidmueller.com/mediadelivery/asset/900_324383) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53851) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1139070000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1139070000) |
User Documentation | [Technical information - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_106826) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E354986 |