Properties
Version | Wire-end ferrule, Standard, 10 mm, 8 mm, orange |
Order No. | 2528550000 |
Type | H0,5/14S OR BD GSP |
GTIN (EAN) | 4050118539066 |
Qty. | 4,000 items |
Net weight | 0.07 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Reel of wire end ferrules, orange |
Version | Standard |
Collar diameter (D2) | 2.9 mm |
Colour code | Weidmueller |
Conductor cross-section | 0.5 mm² |
Contact surface diameter (D1) | 1 mm |
Contact surface length (L2) | 8 mm |
L1 in mm | 14 mm |
Metal sleeve thickness (S1) | 0.15 mm |
Plastic collar thickness (S2) | 0.25 mm |
Stripping length | 10 mm |
Wire connection cross section AWG, max. | AWG 20 |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2528550000) |
User Documentation |
[Technical information - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_106826)
[Technical information - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_106827) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
Approvals | ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E354986 |