H0,75/14T HBL BD

Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue

Item No. 9004310000

Properties

Is accessory of

    ToolsCrimping toolsStripax plus (cutting, stripping, crimping) and accessoriesCertified tools
  • STRIPAX PLUS 2.5 ZERT
    Item No.:
    9011980000
    Packaging unit:
    1 PC

    Cutting, stripping and crimping tool, Crimping tool for wire-end ferrules, 0.5mm², 2.5mm², Trapezoidal crimp

  • ToolsCrimping tools... for wire end ferrulesCrimping tools
  • PZ 6 ROTO
    Item No.:
    9014350000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp

  • PZ 6 ROTO L
    Item No.:
    1444050000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp

  • PZ 3
    Item No.:
    0567300000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for wire-end ferrules, 0.5mm², 6mm², Square crimp

  • PZ 6/5
    Item No.:
    9011460000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp

  • PZ 4
    Item No.:
    9012500000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for wire-end ferrules, 0.5mm², 4mm², Trapezoidal crimp

  • ToolsCrimping tools... for wire end ferrulesCertified crimping tools
  • PZ 6 ROTO ZERT
    Item No.:
    9017440000
    Packaging unit:
    1 PC

    Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp

  • PZ 6/5 ZERT
    Item No.:
    9017900000
    Packaging unit:
    1 PC

    Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp

  • PZ 3 ZERT
    Item No.:
    9017360000
    Packaging unit:
    1 PC

    Crimping tool for wire-end ferrules, 0.5mm², 6mm², Square crimp

  • PZ 6 ROTO L ZERT
    Item No.:
    1527230000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp

  • PZ 4 ZERT
    Item No.:
    9017300000
    Packaging unit:
    1 PC

    Crimping tool for wire-end ferrules, 0.5mm², 4mm², Trapezoidal crimp

  • ToolsAssortmentCrimp Sets
  • CRIMP-SET STRIPAX PLUS T
    Item No.:
    9028790000
    Packaging unit:
    1 PC

    Assortment crimping tool, Crimping tool: STRIPAX-Plus, Stripping tool: STRIPAX-Plus, Crimping range, min.: 0.5, Colour code: Miscellaneous

  • ToolsCrimping toolsStripax plus (cutting, stripping, crimping) and accessoriesStripax plus
  • STRIPAX PLUS 2.5
    Item No.:
    9020000000
    Packaging unit:
    1 PC

    Cutting, stripping and crimping tool, Crimping tool for wire-end ferrules, 0.5mm², 2.5mm², Trapezoidal crimp