Properties
Version | Wire-end ferrule, Standard, 15 mm, 12 mm, white |
Order No. | 9021170000 |
Type | H16,0/22T W |
GTIN (EAN) | 4008190151478 |
Qty. | 100 items |
Packaging | loose |
Net weight | 0.7 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Wire end ferrule with plastic collar, white |
Version | Standard |
Collar diameter (D2) | 8.8 mm |
Colour code | Telemecanique |
Conductor cross-section | 16 mm² |
Contact surface diameter (D1) | 5.8 mm |
Contact surface length (L2) | 12 mm |
L1 in mm | 22 mm |
Metal sleeve thickness (S1) | 0.2 mm |
Military designation | T 20A 025 A |
Plastic collar thickness (S2) | 0.4 mm |
Stripping length | 15 mm |
Wire connection cross section AWG, max. | AWG 6 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55410) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9021170000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9021170000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=9021170000&norm=0) |
User Documentation |
[Technical information - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_106826)
[Technical information - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_106827) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
Approvals | ![CCSAUS](/picture/CCSAUS.gif) ![CULUS_P](/picture/CULUS_P.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E499744 |