Properties
Version | Wire-end ferrule, Standard, 26 mm, 12 mm, blue |
Order No. | 9006870000 |
Type | H16,0/25,5X BL SV |
GTIN (EAN) | 4008190332327 |
Qty. | 100 items |
Packaging | Multipack bag |
Net weight | 0.93 g |
Description of article | Wire end ferrule for short-circuit-proof and earth-fault-proof lines, blue |
Version | Standard |
Collar diameter (D2) | 11.9 mm |
Colour code | Weidmueller |
Conductor cross-section | 16 mm² |
Contact surface diameter (D1) | 6 mm |
Contact surface length (L2) | 12 mm |
L1 in mm | 25.5 mm |
Metal sleeve thickness (S1) | 0.2 mm |
Plastic collar thickness (S2) | 0.3 mm |
Stripping length | 26 mm |
Wire connection cross section AWG, max. | AWG 6 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55339) |
Engineering Data | [Zuken E3.S](LINK/CAE_EN.html) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9006870000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9006870000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=9006870000&norm=0) |
User Documentation |
[Technical information - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_106826)
[Technical information - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_106827) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ROHS | Conform |