Properties
Version | Wire-end ferrule, Standard, 22 mm, 22 mm, No |
Order No. | 9025880000 |
Type | H50,0/22S |
GTIN (EAN) | 4008190180430 |
Qty. | 100 items |
Packaging | loose |
Net weight | 2.02 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article |
Wire end ferrule without plastic collar
(2)Wire-end ferrule |
Version | Standard |
Collar diameter (D2) | 13 mm |
Conductor cross-section | 50 mm² |
Contact surface diameter (D1) | 10.3 mm |
Contact surface length (L2) | 22 mm |
L1 in mm | 22 mm |
Stripping length | 22 mm |
Wire connection cross section AWG, max. | AWG 1 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55428) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9025880000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9025880000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=9025880000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
Approvals | ![CCSAUS](/picture/CCSAUS.gif) ![CULUS_P](/picture/CULUS_P.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E499744 |
Is accessory of
-
Item No.:9017400000Packaging unit:1 PC
Crimping tool for wire-end ferrules, 25mm², 50mm², Indent crimp
-
Item No.:9006450000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 25mm², 50mm², Indent crimp
ToolsCrimping tools... for wire end ferrulesCertified crimping tools
ToolsCrimping tools... for wire end ferrulesCrimping tools