Properties
Version | Wire-end ferrule, Standard, 31 mm, 25 mm, blue |
Order No. | 9019350000 |
Type | H50,0/41D BL |
GTIN (EAN) | 4008190049263 |
Qty. | 50 items |
Packaging | loose |
Net weight | 3.26 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Wire end ferrule with plastic collar, blue |
Version | Standard |
Collar diameter (D2) | 15 mm |
Colour code | DIN |
Conductor cross-section | 50 mm² |
Contact surface diameter (D1) | 10.3 mm |
Contact surface length (L2) | 25 mm |
L1 in mm | 41 mm |
Metal sleeve thickness (S1) | 0.3 mm |
Military designation | T 20A 035 A |
Plastic collar thickness (S2) | 0.5 mm |
Stripping length | 31 mm |
Wire connection cross section AWG, max. | AWG 1 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55389) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9019350000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9019350000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=9019350000&norm=0) |
User Documentation |
[Technical information - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_106826)
[Technical information - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_106827) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
Approvals | ![BW](/picture/BW.gif) ![CCSAUS](/picture/CCSAUS.gif) ![CULUS_P](/picture/CULUS_P.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E499744 |