Properties
Version | Wire-end ferrule, Standard, 32 mm, 32 mm, No |
Order No. | 9004260000 |
Type | H95,0/32 |
GTIN (EAN) | 4008190102500 |
Qty. | 50 items |
Packaging | loose |
Net weight | 5.01 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Wire end ferrule without plastic collar |
Version | Standard |
Collar diameter (D2) | 17 mm |
Conductor cross-section | 95 mm² |
Contact surface diameter (D1) | 14.5 mm |
Contact surface length (L2) | 32 mm |
L1 in mm | 32 mm |
Stripping length | 32 mm |
Wire connection cross section AWG, max. | AWG 3/0 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55282) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9004260000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9004260000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=9004260000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000005 |
ETIM 7.0 | EC000005 |
ETIM 8.0 | EC000005 |
ETIM 9.0 | EC000005 |
ECLASS 9.0 | 27-40-02-01 |
ECLASS 9.1 | 27-40-02-01 |
ECLASS 10.0 | 27-40-02-01 |
ECLASS 11.0 | 27-40-02-01 |
ECLASS 12.0 | 27-40-02-01 |
ECLASS 13.0 | 27-40-02-01 |
ECLASS 14.0 | 27-40-02-01 |
ROHS | Conform |