HDC 04A DMDL 2BO

HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard

Item No. 1665750000

Properties

Accessories

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Metal housingBaseAngled bulkhead housing
  • HDC 04A AWLU
    Item No.:
    1497700000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Metal housingBaseBase enclosure
  • HDC 04A SLU 1PG11G
    Item No.:
    1652490000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 11

  • HDC 04A SLU 1M20G
    Item No.:
    1788830000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Metal housingBaseCoupling hood
  • HDC 04A KOLU 1PG11G
    Item No.:
    1652500000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 11

  • HDC 04A KOLU 1M20G
    Item No.:
    1788840000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Metal housingBaseScrew mounting housing
  • HDC 04A ELU 1M20G
    Item No.:
    1900320000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Screw mounting housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

  • HDC 04A ELU 1PG13S
    Item No.:
    1900330000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Screw mounting housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 13.5

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Metal housingBaseBulkhead enclosure
  • HDC 04A ALU
    Item No.:
    1497600000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

Is accessory of

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Metal housingBaseCoupling hood
  • HDC 04A KOLU 1PG11G
    Item No.:
    1652500000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 11

  • HDC 04A KOLU 1M20G
    Item No.:
    1788840000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Metal housingBaseAngled bulkhead housing
  • HDC 04A AWLU
    Item No.:
    1497700000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Plastic housingBaseCoupling hood
  • HDC 07A KOLU 1PG11G
    Item No.:
    1652460000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 11

  • HDC 07A KOLU 1M20G
    Item No.:
    1788540000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Metal housingHoodPlug enclosure, cable entry sideways
  • HDC 04A TWLU 1M20G
    Item No.:
    1788810000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

  • HDC 04A TWLU 1PG11G
    Item No.:
    1652480000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 11

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Metal housingBaseBase enclosure
  • HDC 04A SLU 1M20G
    Item No.:
    1788830000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

  • HDC 04A SLU 1PG11G
    Item No.:
    1652490000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 11

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Metal housingBaseBulkhead enclosure
  • HDC 04A ALU
    Item No.:
    1497600000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Metal housingBaseScrew mounting housing
  • HDC 04A ELU 1M20G
    Item No.:
    1900320000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Screw mounting housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

  • HDC 04A ELU 1PG13S
    Item No.:
    1900330000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Screw mounting housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 13.5