HDC 04A SLU 1M20G

HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

Item No. 1788830000

Properties

Accessories

    Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version
  • VG M20 - MS 68
    Item No.:
    1772220000
    Packaging unit:
    50 PC

    VG MS (standard brass cable gland), Cable glands, straight, M 20, 8 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated

  • Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDPlastic cable glandsIP68 version
  • VG M20-1/K68
    Item No.:
    1772300000
    Packaging unit:
    50 PC

    VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Metal housingBaseCover
  • HDC 04A DODL 2BO
    Item No.:
    1665740000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard

  • HDC 04A DMDL 2BO
    Item No.:
    1665750000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard

Is accessory of

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Metal housingBaseCover
  • HDC 04A DODL 2BO
    Item No.:
    1665740000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard

  • HDC 04A DMDL 2BO
    Item No.:
    1665750000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard