Properties
Version | HDC enclosures, Size: 3, Protection degree: IP66 (in plugged condition), Cover for lower part of housing, Screw |
Order No. | 2716810000 |
Type | HDC 06B AF WM COVER |
GTIN (EAN) | 4050118803686 |
Qty. | 1 items |
Net weight | 4.6 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
EMC housings | No |
Housing main material | PA |
Material of locking element | Stainless steel, rust-proof |
Protection degree | IP66 (in plugged condition) |
Tightening torque | 3 Nm |
UL 94 flammability rating | V-0 |
BG | 3 |
Colour (RAL) | RAL 7035 |
Design of housing | Cover for lower part of housing |
Design of locking system | Screw |
Sealing | NBR |
Size | 3 |
Suitable for ModuPlug® | Yes |
Tightening torque | 3 Nm |
Top part/bottom part/lid | Cover |
Type | Cover |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_151621) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2716810000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
ROHS | Conform |