Properties
Version | , Size: 3, Protection degree: IP65 (in plugged condition), Bulkhead housing, End-locking clamp, lower side, End-locking clamp not replaceable, Standard |
Order No. | 3001300000 |
Type | HDC 06B ALU EXI |
GTIN (EAN) | 4099986902381 |
Qty. | 1 items |
Height | 29 mm |
Height (inches) | 1.142 inch |
Width | 68 mm |
Width (inches) | 2.677 inch |
Mounting dimension - height | 32 mm |
Mounting dimension - width | 70 mm |
Net weight | 110 g |
Limit temperature | -40 °C ... 125 °C |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | e98b2b24-ba23-41bf-8d19-0dda3647412f |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI |
Height of base B1 | 5.5 mm |
Height of housing B | 29.3 mm |
Hole pitch length A2 | 70 mm |
Total length housing | 60 mm |
Width base C1 | 47 mm |
Width housing C | 43 mm |
EMC housings | No |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree | IP65 (in plugged condition) |
Surface finish | Powder coating |
Tightening torque | 1.2 Nm |
UL 94 flammability rating | V-0 |
Explosion protection type | II 2G Ex ib IIC T6 Gb |
BG | 3 |
Clamp version | End-locking clamp |
Colour (RAL) | RAL 7035 |
Cover | without cover |
Design | Standard |
Design of housing | Bulkhead housing |
Design of locking system |
End-locking clamp, lower side
End-locking clamp not replaceable |
Sealing | NBR |
Size | 3 |
Suitable for ModuPlug® | Yes |
Tightening torque | 1.2 Nm |
Top part/bottom part/lid | lower part |
Type | Bulkhead (feed-through) |
Type of connection | PUSH IN |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
ROHS | Conform |