HDC 07A DMDL 2BO

HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard

Item No. 1665770000

Properties

Accessories

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Plastic housingBaseBulkhead enclosure
  • HDC 07A ALU
    Item No.:
    1652410000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Plastic housingBaseAngled bulkhead housing
  • HDC 07A AWLU
    Item No.:
    1652420000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Plastic housingBaseBase enclosure
  • HDC 07A SLU 1PG11S
    Item No.:
    1652440000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 11

  • HDC 07A SLU 1M20G
    Item No.:
    1788530000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Plastic housingBaseCoupling hood
  • HDC 07A KOLU 1PG11G
    Item No.:
    1652460000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 11

  • HDC 07A KOLU 1M20G
    Item No.:
    1788540000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Plastic housingBaseScrew mounting housing
  • HDC 07A ELU 1PG13G
    Item No.:
    1900990000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Screw mounting housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 13.5

Is accessory of

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Plastic housingHoodPlug enclosure, cable entry sideways
  • HDC 07A TWLU 1PG11G
    Item No.:
    1652400000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 11

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Plastic housingBaseCoupling hood
  • HDC 07A KOLU 1PG11G
    Item No.:
    1652460000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 11

  • HDC 07A KOLU 1M20G
    Item No.:
    1788540000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Plastic housingBaseBase enclosure
  • HDC 07A SLU 1M20G
    Item No.:
    1788530000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

  • HDC 07A SLU 1PG11S
    Item No.:
    1652440000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 11

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Plastic housingHoodPlug enclosure, cable entry at top
  • HDC 07A TOLU 1M20G
    Item No.:
    1788520000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

  • HDC 07A TOLU 1M20G BLK
    Item No.:
    2089000000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Plastic housingBaseBulkhead enclosure
  • HDC 07A ALU BLK
    Item No.:
    2088980000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • HDC 07A ALU
    Item No.:
    1652410000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Plastic housingBaseAngled bulkhead housing
  • HDC 07A AWLU
    Item No.:
    1652420000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Plastic housingBaseScrew mounting housing
  • HDC 07A ELU 1PG13G
    Item No.:
    1900990000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Screw mounting housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 13.5