Properties
Version | HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Side-locking clamp not replaceable, Standard |
Order No. | 3107160000 |
Type | HDC 10B ABU BP |
GTIN (EAN) | 4099987172042 |
Qty. | 1 items |
Depth | 43 mm |
Depth (inches) | 1.693 inch |
Height | 30.6 mm |
Height (inches) | 1.205 inch |
Width | 93 mm |
Width (inches) | 3.661 inch |
Length | 93 mm |
Length (inches) | 3.661 inch |
Net weight | 84.3 g |
Limit temperature | -40 °C ... 125 °C |
Chemical resistance |
|
EMC housings | No |
Housing main material | Polyamide |
Material of locking element | Polyamide |
Protection degree | IP65 (in plugged condition) |
UL 94 flammability rating | V-0 |
BG | 4 |
Clamp version | Side-locking clamp |
Colour (RAL) | RAL 9005 |
Design | Standard |
Design of housing | Bulkhead housing |
Design of locking system |
Side-locking clamp on lower side
Side-locking clamp not replaceable |
Internal thread | M 32 |
Sealing | NBR |
Size | 4 |
Suitable for ModuPlug® | Yes |
Top part/bottom part/lid | lower part |
Type | Bulkhead (feed-through) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
ROHS | Conform |
Accessories
-
Item No.:3107190000Packaging unit:1 PC
HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
-
Item No.:1873540000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 10, PUSH IN, Size: 4
-
Item No.:1873550000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 10, PUSH IN, Size: 4
-
Item No.:1909880000Packaging unit:20 PC
VG K (standard plastic cable gland), Cable glands, straight, M 32, 10 mm, OD min. 15 - OD max. 21 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
ConnectorsHeavy duty connectorsHousingRockStar® IP65 Plastic housingSize 4 (10B/24D)Side locking, lower sideHoodHood, Cable Entry sideways
ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesPUSH INSize 4
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDPlastic cable glandsIP68 version
Is accessory of
-
Item No.:3107190000Packaging unit:1 PC
HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
ConnectorsHeavy duty connectorsHousingRockStar® IP65 Plastic housingSize 4 (10B/24D)Side locking, lower sideHoodHood, Cable Entry sideways