Properties
Version | Heavy-duty connectors, Accessories, Protective cap |
Order No. | 1215910000 |
Type | HDC 10B DC |
GTIN (EAN) | 4050118000122 |
Qty. | 20 items |
Height | 18 mm |
Height (inches) | 0.709 inch |
Width | 46 mm |
Width (inches) | 1.811 inch |
Length | 76 mm |
Length (inches) | 2.992 inch |
Net weight | 8.4 g |
REACH SVHC | / |
BG | 4 |
Colour |
white
Transparent |
Material | Polypropylene |
Protection degree | IP20 |
Size | 4 |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1215910000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1215910000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-08 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ROHS | Conform |