Eigenschappen
Version | , Size: 4, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25 |
Order No. | 3001370000 |
Type | HDC 10B TSBU 1M25G EXI |
GTIN (EAN) | 4099986902442 |
Qty. | 1 items |
Depth | 73 mm |
Depth (inches) | 2,874 inch |
Height | 52 mm |
Height (inches) | 2,047 inch |
Width | 58,5 mm |
Width (inches) | 2,303 inch |
Net weight | 141 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI |
REACH SVHC | Lead 7439-92-1 |
SCIP | d447edfa-0214-4f34-b5ba-82eae491b46a |
Cable entry | w. thread |
Height of housing B | 52 mm |
Total length housing | 73 mm |
Width housing C | 43 mm |
EMC housings | No |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree | IP65 (in plugged condition) |
Surface finish | Powder coating |
Tightening torque | 1,2 Nm |
Explosion protection type | II 2G Ex ib IIC T6 Gb |
BG | 4 |
Cable entry | w. thread |
Clamp version | Side-locking clamp |
Colour (RAL) | RAL 7035 |
Design | Standard |
Design of housing |
Cable entry from side
Plug housing |
Design of locking system | Side-locking clamp on lower side |
Internal thread | M 25 |
Number of cable entry sideways | 1 |
Size | 4 |
Size of cable entries | M 25 |
Suitable for ModuPlug® | No |
Tightening torque | 1,2 Nm |
Top part/bottom part/lid | upper part |
Type | Plug |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
ROHS | Conform |