HDC 16A DMDL 2BO

HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cover for upper part of housing, End-locking clamp, lower side, Standard

Item No. 1665910000

Properties

Accessories

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseBaseBulkhead housing
  • HDC 16A ALU
    Item No.:
    1664920000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Bulkhead housing, End-locking clamp, lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseBaseCoupling housing
  • HDC 16A KLU 1PG16G
    Item No.:
    1665450000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Coupling housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16

  • HDC 16A KLU 1M25G
    Item No.:
    1788800000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Coupling housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseBaseBase housing
  • HDC 16A SLU 2M25G
    Item No.:
    1788760000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25

  • HDC 16A SLU 1PG21G
    Item No.:
    1665090000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 21

  • HDC 16A SLU 2PG16G
    Item No.:
    1665070000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16

  • HDC 16A SLU 1M25G
    Item No.:
    1902330000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65, IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25

  • HDC 16A SLU 2M20G
    Item No.:
    1788770000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: M 20

Is accessory of

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseBaseBulkhead housing
  • HDC 16A ALU
    Item No.:
    1664920000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Bulkhead housing, End-locking clamp, lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseHoodHood, Cable Entry at top
  • HDC 25A TOLU 1M25G
    Item No.:
    1788700000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 25

  • HDC 25A TOLU 1PG21G
    Item No.:
    1664870000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 21

  • HDC 16A TOLU 1M25G
    Item No.:
    1788750000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25

  • HDC 16A TOLU 1PG16G
    Item No.:
    1664810000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16

  • HDC 25A TOLU 1M20G
    Item No.:
    1788710000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 20

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseHoodHood, Cable Entry sideways
  • HDC 16A TSLU 1M25G
    Item No.:
    1788740000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25

  • HDC 25A TSLU 1PG16G
    Item No.:
    1664730000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 16

  • HDC 16A TSLU 1M20G
    Item No.:
    1041760000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 20

  • HDC 25A TSLU 1PG21G
    Item No.:
    1664750000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 21

  • HDC 25A TSLU 1M20G
    Item No.:
    1788680000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 20

  • HDC 25A TSLU 1M25G
    Item No.:
    1788690000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 25

  • HDC 16A TSLU 1PG16G
    Item No.:
    1664690000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseBaseBase housing
  • HDC 16A SLU 2PG16G
    Item No.:
    1665070000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16

  • HDC 16A SLU 1M25G
    Item No.:
    1902330000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65, IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25

  • HDC 16A SLU 1PG21G
    Item No.:
    1665090000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 21