HDC 16A SLU 2M25G

HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25

Item No. 1788760000

Properties

Accessories

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseHoodCover
  • HDC 16A DODL 1LB
    Item No.:
    1665900000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, End-locking clamp, lower side, Standard

Is accessory of

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseBaseCover
  • HDC 16A DMDL 2BO
    Item No.:
    1665910000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cover for upper part of housing, End-locking clamp, lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseHoodHood, Cable Entry sideways
  • HDC 16A TSLU 1PG16G
    Item No.:
    1664690000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16

  • HDC 16A TSLU 1M20G
    Item No.:
    1041760000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 20

  • HDC 16A TSLU 1M25G
    Item No.:
    1788740000
    Packaging unit:
    1 empty

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseHoodHood, Cable Entry at top
  • HDC 16A TOLU 1PG16G
    Item No.:
    1664810000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16