HDC 16A TSLU 1M20G

HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 20

Item No. 1041760000

Properties

Accessories

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseBaseCover
  • HDC 16A DMDL 2BO
    Item No.:
    1665910000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cover for upper part of housing, End-locking clamp, lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseBaseBulkhead housing
  • HDC 16A ALU
    Item No.:
    1664920000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Bulkhead housing, End-locking clamp, lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseBaseCoupling housing
  • HDC 16A KLU 1M25G
    Item No.:
    1788800000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Coupling housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25

  • HDC 16A KLU 1PG16G
    Item No.:
    1665450000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Coupling housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseBaseBase housing
  • HDC 16A SLU 1PG21G
    Item No.:
    1665090000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 21

  • HDC 16A SLU 1M25G
    Item No.:
    1902330000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65, IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25

  • HDC 16A SLU 2PG16G
    Item No.:
    1665070000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16

  • HDC 16A SLU 2M25G
    Item No.:
    1788760000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25

  • HDC 16A SLU 2M20G
    Item No.:
    1788770000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, Size of cable entries: M 20

Is accessory of

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 5 (16A/25A)end locking on baseHoodCover
  • HDC 16A DODL 1LB
    Item No.:
    1665900000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 5, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, End-locking clamp, lower side, Standard