Properties
Version | HDC enclosures, Size: 6, Protection degree: IP65 (in plugged condition), Cover for upper part of housing, End-locking clamp, lower side, Standard |
Order No. | 2755050000 |
Type | HDC 16B DMDL 1LB |
GTIN (EAN) | 4064675000426 |
Qty. | 1 items |
Height | 18 mm |
Height (inches) | 0.709 inch |
Width | 43 mm |
Width (inches) | 1.693 inch |
Net weight | 132 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | e98b2b24-ba23-41bf-8d19-0dda3647412f |
Chemical resistance |
|
Cable entry | For hoods |
Height of housing B | 18 mm |
Width housing C | 43 mm |
EMC housings | No |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree | IP65 (in plugged condition) |
Surface finish | Powder coating |
Tightening torque | 1.2 Nm |
BG | 6 |
Cable entry | For hoods |
Clamp version | End-locking clamp |
Colour (RAL) | RAL 7035 |
Design | Standard |
Design of housing | Cover for upper part of housing |
Design of locking system | End-locking clamp, lower side |
Sealing | NBR |
Size | 6 |
Suitable for ModuPlug® | Yes |
Tightening torque | 1.2 Nm |
Top part/bottom part/lid | Cover |
Type | Cover |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
ROHS | Conform |