Properties
Version | HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Side-locking clamp replaceable |
Order No. | 2527810000 |
Type | HDC 24B ABU EMC |
GTIN (EAN) | 4050118618297 |
Qty. | 1 items |
Depth | 141 mm |
Depth (inches) | 5.551 inch |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 47 mm |
Width (inches) | 1.85 inch |
Net weight | 133.76 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Chemical resistance |
|
EMC housings | Yes |
Housing main material | diecast aluminium |
Material of locking element |
PA 66/6
Stainless steel, rust-proof |
Protection degree | IP65 (in plugged condition) |
Surface finish | Powder coating |
UL 94 flammability rating | V-0 |
BG | 8 |
Clamp version | Side-locking clamp |
Colour (RAL) | RAL 9011 |
Cover | without cover |
Design of housing | Bulkhead housing |
Design of locking system |
Side-locking clamp on lower side
Side-locking clamp replaceable |
Sealing | FPM |
Size | 8 |
Suitable for ModuPlug® | Yes |
Top part/bottom part/lid | lower part |
Type | Bulkhead (feed-through) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72305) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2527810000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2527810000) |
Product Change Notification |
[20220214 Technical change to HDC housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_252005)
[20220214 Technische Änderung bei HDC-Gehäusen](https://mdcop.weidmueller.com/mediadelivery/asset/900_252006) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |