Properties
Version | Heavy-duty connectors, Accessories, Protective cap |
Order No. | 1215930000 |
Type | HDC 24B DC |
GTIN (EAN) | 4050118000207 |
Qty. | 10 items |
Height | 18 mm |
Height (inches) | 0.709 inch |
Width | 46 |
Width (inches) | 1.811 inch |
Length | 123 mm |
Length (inches) | 4.843 inch |
Net weight | 13.2 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
BG | 8 |
Colour |
white
Transparent |
Material | Polypropylene |
Protection degree | IP20 |
Size | 8 |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1215930000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-08 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |