Properties
Version | HDC insert, Number of poles: 4, Size: 8 |
Order No. | 1160430000 |
Type | HDC 24B HP250 MPL4 TYP1 |
GTIN (EAN) | 4032248948161 |
Qty. | 1 items |
Height | 46 mm |
Height (inches) | 1.811 inch |
Width | 42 mm |
Width (inches) | 1.654 inch |
Length | 140 mm |
Length (inches) | 5.512 inch |
Mounting dimension - height | 130 mm |
Mounting dimension - width | 32 mm |
Net weight | 87 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
BG | 8 |
Colour | Silver grey |
Material | Stainless steel, rust-proof |
Number of poles | 4 |
Series | HighPower |
Size | 8 |
Colour | Silver grey |
Material | Stainless steel, rust-proof |
Series | HighPower |
Product information | Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72797) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1160430000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1160430000) |
User Documentation | [BPZ_HDC_HP_MOAL_IP68_PLUS_ABGH](https://mdcop.weidmueller.com/mediadelivery/asset/900_313935) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-06 |
ECLASS 13.0 | 27-44-02-06 |
ECLASS 14.0 | 27-44-02-06 |
ROHS | Conform |