Approvals
ROHS
                                                
                                            General ordering data
Version
                                                
                                            Order No.
                                                
                                            Type
                                                
                                            GTIN (EAN)
                                                
                                            Qty.
                                                
                                            Dimensions and weights
Depth
                                                
                                            Depth (inches)
                                                
                                            Height
                                                
                                            Height (inches)
                                                
                                            Width
                                                
                                            Width (inches)
                                                
                                            Mounting dimension - height
                                                
                                            Mounting dimension - width
                                                
                                            Net weight
                                                
                                            Temperatures
Limit temperature
                                                
                                            Dimensions
Cable entry
                                                
                                            Height of base B1
                                                
                                            Height of housing B
                                                
                                            Hole pitch length A2
                                                
                                            Total length housing
                                                
                                            Width base C1
                                                
                                            Width housing C
                                                
                                            General data
EMC housings
                                                
                                            Housing main material
                                                
                                            Material of locking element
                                                
                                            Protection degree
                                                
                                            Surface finish
                                                
                                            UL 94 flammability rating
                                                
                                            Version
BG
                                                
                                            Cable entry
                                                
                                            Clamp version
                                                
                                            Colour (RAL)
                                                
                                            Design
                                                
                                            Design of housing
                                                
                                            Design of locking system
                                                
                                            Installation size
                                                
                                            Number of cable entry on top
                                                
                                            Number of cable entry sideways
                                                
                                            Sealing
                                                
                                            Size of cable entries
                                                
                                            Suitable for ModuPlug®
                                                
                                            Top part/bottom part/lid
                                                
                                            Type
                                                
                                            Classifications
ETIM 6.0
                                                
                                            ETIM 7.0
                                                
                                            ETIM 8.0
                                                
                                            ETIM 9.0
                                                
                                            ETIM 10.0
                                                
                                            ECLASS 9.0
                                                
                                            ECLASS 9.1
                                                
                                            ECLASS 10.0
                                                
                                            ECLASS 11.0
                                                
                                            ECLASS 12.0
                                                
                                            ECLASS 13.0
                                                
                                            ECLASS 14.0
                                                
                                            ECLASS 15.0