Properties
Version | HDC enclosures, Size: 8, Protection degree: IP66 (in plugged condition), IP67 (in plugged condition), Cable entry from top, Screw, , Size of cable entries: M 40 |
Order No. | 2716740000 |
Type | HDC 24B TOS 1M40 WMP |
GTIN (EAN) | 4050118803617 |
Qty. | 1 items |
Net weight | 211 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable diameter, min. | 19 mm |
Cable diameter, max. | 28 mm |
AF size | 36 mm |
Size of cable entries | M 40 |
Cable entry | w. cable glands |
EMC housings | No |
Housing main material | PA |
Material of locking element | Stainless steel, rust-proof |
Protection degree |
IP66 (in plugged condition)
IP67 (in plugged condition) |
Tightening torque | 3 Nm |
UL 94 flammability rating | V-0 |
BG | 8 |
Cable entry | w. cable glands |
Colour (RAL) | RAL 9011 |
Design of housing | Cable entry from top |
Design of locking system | Screw |
Number of cable entry on top | 1 |
Number of cable glands | 1 |
Sealing | NBR |
Size | 8 |
Size of cable entries | M 40 |
Suitable for ModuPlug® | Yes |
Tightening torque | 3 Nm |
Top part/bottom part/lid | upper part |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_151613) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2716740000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
ROHS | Conform |