HDC 32A SBU 2PG21G

HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

Item No. 1665980000

Properties

Accessories

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 7 (32A)Side locking, lower sideBaseCover
  • HDC 32A DODQ 4BO
    Item No.:
    1665920000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 7 (32A)Side locking, lower sideHoodHood, Cable Entry sideways
  • HDC 32A TSBU 1M25G
    Item No.:
    1787960000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25

  • HDC 32A TSBU 1PG29G
    Item No.:
    1665690000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 29

  • HDC 32A TSBU 1PG21G
    Item No.:
    1665670000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • HDC 32A TSBU 1M32G
    Item No.:
    1787950000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 32

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 7 (32A)Side locking, lower sideHoodHood, Cable Entry at top
  • HDC 32A TOBU 1PG21G
    Item No.:
    1665790000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • HDC 32A TOBU 1M32G
    Item No.:
    1787990000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 32

  • HDC 32A TOBU 1PG29G
    Item No.:
    1665810000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 29

Is accessory of

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 7 (32A)Side locking, lower sideBaseCover
  • HDC 32A DODQ 4BO
    Item No.:
    1665920000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 7, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard