Properties
Version | HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard |
Order No. | 1217800000 |
Type | HDC 32B ABU |
GTIN (EAN) | 4008190148393 |
Qty. | 1 items |
Height | 38 mm |
Height (inches) | 1.496 inch |
Width | 97 mm |
Width (inches) | 3.819 inch |
Mounting dimension - height | 65 mm |
Mounting dimension - width | 110 mm |
Net weight | 276 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | e98b2b24-ba23-41bf-8d19-0dda3647412f |
Chemical resistance |
|
Height of base B1 | 7 mm |
Height of housing B | 38 mm |
Hole pitch length A2 | 110 mm |
Total length housing | 94 mm |
Width base C1 | 89 mm |
Width housing C | 82.5 mm |
EMC housings | No |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree | IP65 (in plugged condition) |
Surface finish | Powder coating |
Tightening torque | 2 Nm |
BG | 10 |
Clamp version | Side-locking clamp |
Colour (RAL) | RAL 7035 |
Design | Standard |
Design of housing | Bulkhead housing |
Design of locking system | Side-locking clamp on lower side |
Sealing | NBR |
Size | 10 |
Suitable for ModuPlug® | Yes |
Tightening torque | 2 Nm |
Top part/bottom part/lid | lower part |
Type | Bulkhead (feed-through) |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79443) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1217800000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1217800000) |
Product Change Notification |
[20220214 Technical change to HDC housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_252005)
[20220214 Technische Änderung bei HDC-Gehäusen](https://mdcop.weidmueller.com/mediadelivery/asset/900_252006) |
Technical Documentation | [1217800000_HDC_32B_ABU_STP_Blatt__1.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_39347) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[CAT 3 HDC 17/18 EN](http://download.weidmueller.com/asset/download/file/39468)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |
Accessories
-
Item No.:1788400000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 32
-
Item No.:1666840000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 29
-
Item No.:1165790000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard
-
Item No.:1788430000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 32
-
Item No.:1666870000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 29
-
Item No.:1221070000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Plug housing, Cable entry from top, Side-locking clamp on lower side, Standard, Size of cable entries: M 40
Is accessory of
-
Item No.:1221070000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Plug housing, Cable entry from top, Side-locking clamp on lower side, Standard, Size of cable entries: M 40
-
Item No.:1788430000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 32
-
Item No.:1666870000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 29
-
Item No.:1788400000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 32
-
Item No.:1666840000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 29
Individual part of
-
Item No.:1712540000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 10, Poles: 32, Screw connection, 500 V, 16 A, diecast aluminium, PG 29
-
Item No.:1802370000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 10, Poles: 32, Screw connection, 500 V, 16 A, diecast aluminium, M 32