Properties
Version | HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard |
Order No. | 1165790000 |
Type | HDC 32B DODQ 4BO |
GTIN (EAN) | 4032248964512 |
Qty. | 1 items |
Depth | 94 mm |
Depth (inches) | 3.701 inch |
Height | 17 mm |
Height (inches) | 0.669 inch |
Width | 98.3 mm |
Width (inches) | 3.87 inch |
Net weight | 117 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI |
REACH SVHC | Lead 7439-92-1 |
SCIP | d447edfa-0214-4f34-b5ba-82eae491b46a |
Chemical resistance |
|
Cable entry | For bases |
Height of housing B | 17 mm |
Total length housing | 94 mm |
Width housing C | 82.5 mm |
EMC housings | No |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree | IP65 (in plugged condition) |
Surface finish | Powder coating |
Tightening torque | 2 Nm |
BG | 10 |
Cable entry | For bases |
Clamp version | Side-locking clamp |
Colour (RAL) | RAL 7035 |
Design | Standard |
Design of housing | Cover for lower part of housing |
Design of locking system | Side-locking clamp on lower side |
Size | 10 |
Suitable for ModuPlug® | Yes |
Tightening torque | 2 Nm |
Top part/bottom part/lid | Cover |
Type | Cover |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_251659) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1165790000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1165790000) |
Product Change Notification |
[20220214 Technical change to HDC housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_252005)
[20220214 Technische Änderung bei HDC-Gehäusen](https://mdcop.weidmueller.com/mediadelivery/asset/900_252006) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
ROHS | Conform |