Version | HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 36 |
Order No. | 1902610000 |
Type | HDC 32B SBU 1PG36G |
GTIN (EAN) | 4032248585632 |
Qty. | 1 items |
Depth | 139.4 mm |
Depth (inches) | 5.488 inch |
Height | 79 mm |
Height (inches) | 3.11 inch |
Width | 97 mm |
Width (inches) | 3.819 inch |
Mounting dimension - height | 67 mm |
Mounting dimension - width | 112 mm |
Net weight | 631 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | e98b2b24-ba23-41bf-8d19-0dda3647412f |
Chemical resistance |
|
Cable entry | w. thread |
Height of base B1 | 5 mm |
Height of housing B | 79 mm |
Hole pitch length A2 | 112 mm |
Total length housing | 94 mm |
Width base C1 | 92.5 mm |
Width housing C | 82.5 mm |
EMC housings | No |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree | IP65 (in plugged condition) |
Surface finish | Powder coating |
Tightening torque | 2 Nm |
BG | 10 |
Cable entry | w. thread |
Clamp version | Side-locking clamp |
Colour (RAL) | RAL 7035 |
Design | Standard |
Design of housing | Base housing |
Design of locking system | Side-locking clamp on lower side |
Internal thread | PG 36 |
Number of cable entry on top | 0 |
Number of cable entry sideways | 1 |
Sealing | NBR |
Size | 10 |
Size of cable entries | PG 36 |
Suitable for ModuPlug® | Yes |
Tightening torque | 2 Nm |
Top part/bottom part/lid | lower part |
Type | Base housing |
Engineering Data | |
Eplan Data Portal | |
CADENAS eCATALOG | |
Product Change Notification | |
Technical Documentation | |
Catalogues | |
Brochures |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ETIM 10.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
ECLASS 15.0 | 27-44-02-02 |
Approvals | ![]() ![]() |
ROHS | Conform |
UL File Number Search | |
Certificate No. (cURus) | E92202 |
-
Item No.:1788430000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 32
-
Item No.:1221070000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Plug housing, Cable entry from top, Side-locking clamp on lower side, Standard, Size of cable entries: M 40
-
Item No.:1666870000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 29
-
Item No.:1165790000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on lower side, Standard
-
Item No.:1788400000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 32
-
Item No.:1666840000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 29
-
Item No.:1666870000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 29
-
Item No.:1788430000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 32
-
Item No.:1221070000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Plug housing, Cable entry from top, Side-locking clamp on lower side, Standard, Size of cable entries: M 40
-
Item No.:1666840000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 29
-
Item No.:1221060000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from side, Side-locking clamp on lower side, Standard, Size of cable entries: M 40
-
Item No.:1788400000Packaging unit:1 PC
HDC enclosures, Size: 10, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 32