Ominaisuudet
Version | HDC enclosures, Size: , Protection degree: |
Order No. | 1114890000 |
Type | HDC 40D TOBU 1M40G CS |
GTIN (EAN) | 4032248894581 |
Qty. | 1 items |
Depth | 58 mm |
Depth (inches) | 2,283 inch |
Height | 75 mm |
Height (inches) | 2,953 inch |
Width | 93 mm |
Width (inches) | 3,661 inch |
Net weight | 260 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI |
REACH SVHC | Lead 7439-92-1 |
SCIP | d447edfa-0214-4f34-b5ba-82eae491b46a |
Chemical resistance |
|
Cable entry | w. thread |
Height of housing B | 75 mm |
Total length housing | 93,3 mm |
Width housing C | 43 mm |
Cable entry | w. thread |
Colour (RAL) | RAL 7035 |
Suitable for ModuPlug® | Yes |
Top part/bottom part/lid | upper part |
Product Change Notification |
[20220214 Technical change to HDC housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_252005)
[20220214 Technische Änderung bei HDC-Gehäusen](https://mdcop.weidmueller.com/mediadelivery/asset/900_252006) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |