Properties
Version | HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, high, Size of cable entries: M 25 |
Order No. | 1786780000 |
Type | HDC 64D TSBU 1M25G |
GTIN (EAN) | 4032248204021 |
Qty. | 1 items |
Height | 76 mm |
Height (inches) | 2.992 inch |
Width | 59 mm |
Width (inches) | 2.323 inch |
Net weight | 335 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI |
REACH SVHC | Lead 7439-92-1 |
SCIP | d447edfa-0214-4f34-b5ba-82eae491b46a |
Chemical resistance |
|
Cable entry | w. thread |
Height of housing B | 76 mm |
Total length housing | 120 mm |
Width housing C | 43 mm |
EMC housings | No |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree | IP65 (in plugged condition) |
Surface finish | Powder coating |
BG | 8 |
Cable entry | w. thread |
Clamp version | Side-locking clamp |
Colour (RAL) | RAL 7035 |
Design | high |
Design of housing |
Cable entry from side
Plug housing |
Design of locking system | Side-locking clamp on lower side |
Internal thread | M 25 |
Number of cable entry on top | 0 |
Number of cable entry sideways | 1 |
Size | 8 |
Size of cable entries | M 25 |
Suitable for ModuPlug® | Yes |
Top part/bottom part/lid | upper part |
Type | Plug |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_73398) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1786780000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1786780000) |
Product Change Notification |
[20220214 Technical change to HDC housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_252005)
[20220214 Technische Änderung bei HDC-Gehäusen](https://mdcop.weidmueller.com/mediadelivery/asset/900_252006) |
Technical Documentation | [1786780000_HDC_64D_TSBU_1M25G_STP_Blatt__1.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_39037) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |
Accessories
-
Item No.:1665640000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Cover for upper part of housing, Side-locking clamp on lower side, Standard
-
Item No.:2559760000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Cover for upper part of housing, Side-locking clamp on lower side, Standard
-
Item No.:1904350000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
-
Item No.:1661630000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: PG 29
-
Item No.:1904340000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 25
-
Item No.:1787870000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25
-
Item No.:1661510000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21
-
Item No.:1901150000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25
-
Item No.:1661590000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: PG 21
-
Item No.:1786880000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
-
Item No.:1786890000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 25
-
Item No.:1661520000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21
-
Item No.:1212400000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Side-locking clamp not replaceable, Standard
-
Item No.:2488600000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard
-
Item No.:1661720000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21
-
Item No.:1661730000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 29
-
Item No.:1661810000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: PG 29
-
Item No.:2559910000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
-
Item No.:1787920000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25
-
Item No.:1786960000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
Is accessory of
-
Item No.:1009100000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Cover for lower part of housing, Side-locking clamp on upper side, Standard
-
Item No.:1786960000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
-
Item No.:2559910000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
-
Item No.:1661810000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: PG 29
-
Item No.:2559760000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Cover for upper part of housing, Side-locking clamp on lower side, Standard
-
Item No.:1665640000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Cover for upper part of housing, Side-locking clamp on lower side, Standard
-
Item No.:1661510000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21
-
Item No.:1786880000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
-
Item No.:1904340000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 25
-
Item No.:1661590000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: PG 21
-
Item No.:1787870000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25
-
Item No.:1786890000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 25
-
Item No.:1901150000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25
-
Item No.:1661630000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: PG 29
-
Item No.:1661520000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21
-
Item No.:1904350000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
-
Item No.:1212400000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Side-locking clamp not replaceable, Standard
-
Item No.:2488600000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard
Counterparts
-
Item No.:1904340000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 25
-
Item No.:1786890000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 25
-
Item No.:1786880000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
-
Item No.:1901150000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25
-
Item No.:1904350000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
-
Item No.:1787870000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25
-
Item No.:1661520000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21
-
Item No.:1661590000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: PG 21
-
Item No.:1661630000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: PG 29
-
Item No.:1661510000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21
-
Item No.:2488600000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard
-
Item No.:1212400000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Side-locking clamp not replaceable, Standard
-
Item No.:1786960000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
-
Item No.:1661730000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 29
-
Item No.:1661810000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: PG 29
-
Item No.:1787920000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25
-
Item No.:1661720000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21