HDC-C-HD-BM0.14-0.37AG

Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 0.37, turned, Copper alloy

Item No. 1651570000

Properties

Accessories

    ToolsCrimping tools...for turned/stamped contacts... for milled contactsCrimping tools
  • CTX CM 1.6/2.5
    Item No.:
    9018490000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for contacts, 0.14mm², 4mm², W crimp

  • CTIN CM 1.6/2.5
    Item No.:
    9205430000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for contacts, 0.14mm², 6mm², 4-indent crimp

  • ToolsMiscellaneous toolsContact removal toolsContact removal tools
  • REMOVAL TOOL HD
    Item No.:
    1866730000
    Packaging unit:
    1 PC

    Tools, Contact Removal Tool

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ4/2-pole
  • HDC HQ 4/2 MC
    Item No.:
    1003170000
    Packaging unit:
    1 PC

    HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • HDC HQ 4/2 FC
    Item No.:
    1003160000
    Packaging unit:
    1 PC

    HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

Is accessory of

    ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize 17-pole
  • HDC HQ 7 FC
    Item No.:
    1003180000
    Packaging unit:
    1 PC

    HDC insert, Female, 400 V, 10 A, Number of poles: 7, Crimp connection, Size: 1

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHD Series - 10A, 250V, 7 - 128 polesCrimp connectionSize 3
  • HDC HD 16 FC
    Item No.:
    1650720000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 16, Crimp connection, Size: 3

  • ConnectorsHeavy duty connectorsRockStar® ModuPlugModulesElectrical modules
  • HDC MBUS HD 4 F
    Item No.:
    2748580000
    Packaging unit:
    1 PC

    Data use, 50 V, 10 A, Number of poles: 4, Crimp connection, Female, Required plug-in slots:

  • HDC MBUS HD 1 F
    Item No.:
    2748620000
    Packaging unit:
    1 PC

    Data use, 50 V, 10 A, Number of poles: 1, Crimp connection, Female, Required plug-in slots:

  • HDC MHD 17 FC
    Item No.:
    2748490000
    Packaging unit:
    5 PC

    Signal module, 160 V, 10 A, Number of poles: 17, Crimp connection, Female, Required plug-in slots: 1

  • HDC MHD 42 FC
    Item No.:
    3011310000
    Packaging unit:
    1 PC

    Module, 250 V, 10 A, Number of poles: 42, Crimp connection, Female, Required plug-in slots: 2

  • HDC MHX 3/4 FC
    Item No.:
    2748370000
    Packaging unit:
    5 PC

    Power module, Number of poles: 7, Crimp connection, Female, Required plug-in slots: 1

  • HDC MHD 36 FC
    Item No.:
    1428870000
    Packaging unit:
    1 PC

    Signal module, 250 V, 10 A, Number of poles: 36, Crimp connection, Female, Required plug-in slots: 2

  • HDC MHD 12 FC
    Item No.:
    1428850000
    Packaging unit:
    1 PC

    Signal module, 250 V, 10 A, Number of poles: 12, Crimp connection, Female, Required plug-in slots: 1

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize 112-pole
  • HDC HQ 12 FC
    Item No.:
    1993820000
    Packaging unit:
    10 PC

    HDC insert, Female, 400 V, 10 A, Number of poles: 12, Crimp connection, Size: 1

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ17-pole
  • HDC HQ 17 FC
    Item No.:
    1003200000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsMixMate Series - 10A - 110A, 160V- 1000V, 4 - 42 polesCrimp connectionSize 6
  • HDC S12/2 FC
    Item No.:
    1023330000
    Packaging unit:
    1 PC

    HDC insert, Female, 690 V, 40 A, Number of poles: 14, Crimp connection, Size: 6

  • HDC S6/36 FC
    Item No.:
    1023310000
    Packaging unit:
    1 PC

    HDC insert, Female, 690 V, 40 A, Number of poles: 42, Crimp connection, Size: 6

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHDD Series - 10A, 250V, 24 - 216 polesCrimp connectionSize 4
  • HDC HDD 42 FC
    Item No.:
    1651180000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 42, Crimp connection, Size: 4

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHDD Series - 10A, 250V, 24 - 216 polesCrimp connectionSize 6
  • HDC HDD 72 FC
    Item No.:
    1651200000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHDD Series - 10A, 250V, 24 - 216 polesCrimp connectionSize 10
  • HDC HDD 72 FC 73-144
    Item No.:
    1651260000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHD Series - 10A, 250V, 7 - 128 polesCrimp connectionSize 2
  • HDC HD 15 FC
    Item No.:
    1650660000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 15, Crimp connection, Size: 2

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHD Series - 10A, 250V, 7 - 128 polesCrimp connectionSize 5
  • HDC HD 25 FC
    Item No.:
    1650820000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHD Series - 10A, 250V, 7 - 128 polesCrimp connectionSize 8
  • HDC HD 64 FC
    Item No.:
    1601740000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 64, Crimp connection, Size: 8

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHD Series - 10A, 250V, 7 - 128 polesCrimp connectionSize 1
  • HDC HD 7 FC
    Item No.:
    1650580000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 7, Crimp connection, Size: 1

  • HDC HD 8 FC
    Item No.:
    1650600000
    Packaging unit:
    1 PC

    HDC insert, Female, 50 V, 10 A, Number of poles: 8, Crimp connection, Size: 1

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHDD Series - 10A, 250V, 24 - 216 polesCrimp connectionSize 8
  • HDC HDD 108 FC
    Item No.:
    1651220000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHDD Series - 10A, 250V, 24 - 216 polesCrimp connectionSize 3
  • HDC HDD 24 FC
    Item No.:
    1651160000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 3

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsMixMate Series - 10A - 110A, 160V- 1000V, 4 - 42 polesCrimp connectionSize 4
  • HDC S8/24 FC
    Item No.:
    1023270000
    Packaging unit:
    1 PC

    HDC insert, Female, 400 V, 16 A, Number of poles: 32, Crimp connection, Size: 4

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ4/2-pole
  • HDC HQ 4/2 MC
    Item No.:
    1003170000
    Packaging unit:
    1 PC

    HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • HDC HQ 4/2 FC
    Item No.:
    1003160000
    Packaging unit:
    1 PC

    HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHD Series - 10A, 250V, 7 - 128 polesCrimp connectionSize 7
  • HDC HD 25 FC Z
    Item No.:
    1023050000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5, 7

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHD Series - 10A, 250V, 7 - 128 polesCrimp connectionSize 6
  • HDC HD 40 FC
    Item No.:
    1601730000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 40, Crimp connection, Size: 6

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHD Series - 10A, 250V, 7 - 128 polesCrimp connectionSize 4
  • HDC HD 24 FC
    Item No.:
    1650890000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 4

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHDD Series - 10A, 250V, 24 - 216 polesCrimp connectionSize 12
  • HDC HDD 108 FC 109-216
    Item No.:
    1651300000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8